Boston by Danfoss
EHW194-16GY-250R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: EHW194-16GYRL
EHW194-16GY-250R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Liquid cooling for data centers | |
| Bend radius - min | 6 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 48 bar | |
| Color | Gray | |
| Construction | 2 Ply Spiral | |
| Cover material | EPDM | |
| Dash size | -16 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 1 in | |
| Lay line style | Ink Jet | |
| Outside diameter | 1.41 in | |
| Product Height | 1.41 in | |
| Product Length/Depth | 250 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 5964.3 in³ | |
| Product Weight | .49 lb | |
| Product Width | 1.41 in | |
| Reinforcement material | Textile | |
| Sub-brand | None | |
| Trade Name | EHW194 Series | |
| Tube material | EPDM | |
| Tube wall thickness | .41 in | |
| Working pressure | 16 bar | |
| Working temperature - max | 140 °C | |
| Working temperature - min | -40 °C |