Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | WELDING | Welding |
| Brand | BOSTON BY DANFOSS | Boston by Danfoss |
| Catalog Item | EHW506M14BK | |
| Color | BLACK | Black |
| Compliances | ISO 1307 | ISO 1307 |
| Construction | EXTRUDED | Extruded |
| Cover material | EPDM | EPDM |
| Cover_type | WRAPPED | Wrapped |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 0.55 | |
| Inside diameter (mm) | 14.00 | |
| Lay line style | INK TRANSFER | Ink transfer |
| Length (in) | 551.18000 | |
| Length (mm) | 14000.00000 | |
| Outside diameter (inch) | 0.63 | |
| Outside diameter (mm) | 16.00 | |
| Package form | REEL | Reel |
| Product height in | 0.550 | |
| Product height mm | 14.000 | |
| Product width in | 0.550 | |
| Product width mm | 14.000 | |
| Qualified hose fittings | CONTACT COUPLING MANUFACTURER | Contact coupling manufacturer |
| Series | EHW506M SERIES | EHW506M SERIES |
| Size | -14 | -14 |
| Tube material | FABRIC | Fabric |
| Working temperature max (C) | 80 | |
| Working temperature max (F) | 176.0 | |
| Working temperature min (C) | -30 | |
| Working temperature min (F) | -22.0 |