CONNECTOR
EJ0007A
ToolsEJ0007A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Connector |
| Product height in | 1.490 |
| Product height mm | 37.846 |
| Product length in | 1.730 |
| Product length mm | 43.942 |
| Product width in | 1.490 |
| Product width mm | 37.846 |