Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.820 | |
| A dimension MM | 198.600 | |
| Angle shape | 110 DEGREE | 110 Degree |
| Backup hex size IN | 2.750 | |
| Backup hex size MM | 69.850 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ2011-4040S | |
| Compatible hose ID IN | 2.500 | |
| Compatible hose ID MM | 63.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 6.490 | |
| Drop dimension MM | 164.90 | |
| End connection hex size IN | 2.750 | |
| End size 1 | -40 | -40 |
| End Type 1 | FEMALE PIPE (NPTF) | Female pipe (NPTF) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.350 | |
| Hose cut off factor MM | 135.890 | |
| Hose size | -40 | -40 |
| Inside diameter IN | 2.210 | |
| Inside diameter MM | 66.100 | |
| Product height in | 6.490 | |
| Product height mm | 164.846 | |
| Product length in | 7.820 | |
| Product length mm | 198.628 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.310 | |
| Product width mm | 84.074 | |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 1/4-18 NPTF | 1/4-18 NPTF |