Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.720 | |
| A dimension MM | 69.080 | |
| Catalog Item | EJ2029-0608S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.720 | |
| Drop dimension MM | 43.68 | |
| End connection hex size IN | 0.813 | |
| End connection hex size MM | 20.637 | |
| End connection torque | 27-36 LB-FT(37-49 NM) | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.400 | |
| Hose cut off factor MM | 60.960 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.350 | |
| Inside diameter MM | 8.890 | |
| Product height in | 1.724 | |
| Product height mm | 43.790 | |
| Product length in | 2.720 | |
| Product length mm | 69.088 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.724 | |
| Product width mm | 43.790 | |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |