Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.757 | |
| A dimension MM | 44.620 | |
| Catalog Item | EJ2033-0606S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.456 | |
| Drop dimension MM | 36.98 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.309 | |
| Hose cut off factor MM | 33.240 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.250 | |
| Inside diameter MM | 6.350 | |
| Product height in | 1.456 | |
| Product height mm | 36.982 | |
| Product length in | 1.757 | |
| Product length mm | 44.628 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.500 | |
| Product width mm | 12.700 | |
| Series | EJ SERIES | EJ Series |