Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.510 | |
| A dimension MM | 38.400 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.688 | |
| Backup hex size MM | 17.463 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EJ2051-0606S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Compatible hoses | 2807 | 2807 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.320 | |
| Drop dimension MM | 33.50 | |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.050 | |
| End size 1 | -6 | -6 |
| End size 2 | -6 | -6 |
| End Type 1 | MALE 45 DEGREE INVERTED FLARE | Male 45 degree inverted flare |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.020 | |
| Hose cut off factor MM | 25.908 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.250 | |
| Inside diameter MM | 6.350 | |
| Product height in | 1.750 | |
| Product height mm | 44.450 | |
| Product length in | 1.510 | |
| Product length mm | 38.354 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.020 | |
| Product width mm | 25.908 | |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 5/8-18 UNF | 5/8-18 UNF |