Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.700 | |
| A dimension MM | 68.600 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ2053-0606S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.060 | |
| Drop dimension MM | 52.20 | |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.050 | |
| End size 1 | -6 | -6 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.580 | |
| Hose cut off factor MM | 40.100 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.700 | |
| Product height in | 2.060 | |
| Product height mm | 52.324 | |
| Product length in | 2.700 | |
| Product length mm | 68.580 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 5/8-18 UNF | 5/8-18 UNF |