Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.350 | |
| A dimension MM | 161.200 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ2082-0808S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End size 2 | -8 | -8 |
| End Type 1 | LINE/HOSE/TUBE | Line/hose/tube |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 4.070 | |
| Hose cut off factor MM | 103.378 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.340 | |
| Inside diameter MM | 8.636 | |
| Product length in | 6.350 | |
| Product length mm | 161.290 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | EJ SERIES | EJ Series |
