Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.659 | |
| A dimension MM | 92.930 | |
| Catalog Item | EJ2096-0810S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.650 | |
| Drop dimension MM | 41.91 | |
| End connection hex size IN | 0.875 | |
| End connection hex size MM | 22.225 | |
| End connection torque | 35-46 LB-FT(47-62 NM) | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 | -8 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.440 | |
| Inside diameter MM | 11.170 | |
| Product height in | 1.652 | |
| Product height mm | 41.961 | |
| Product length in | 3.659 | |
| Product length mm | 92.939 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |