Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.860 | |
| A dimension MM | 47.200 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | EJ2108-01-0404-484 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Compatible hoses | FC493 | FC493 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.563 | |
| End connection hex size MM | 14.288 | |
| End connection torque | 11-12 LB-FT(15-16 NM) | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 | -4 |
| End size 2 | -4 | -4 |
| End type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.190 | |
| Hose cut off factor MM | 30.226 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.230 | |
| Inside diameter MM | 5.800 | |
| Product height in | 0.625 | |
| Product height mm | 15.875 | |
| Product length in | 1.860 | |
| Product length mm | 47.244 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.625 | |
| Product width mm | 15.875 | |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |