Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.690 | |
| A dimension MM | 42.900 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EJ2109-01-0404S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| End type 1 | MALE REGULATOR | Male Regulator |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.360 | |
| Hose cut off factor MM | 34.500 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 7.000 | |
| Inside diameter MM | 1.778 | |
| Product height in | 0.625 | |
| Product height mm | 15.875 | |
| Product length in | 1.690 | |
| Product length mm | 42.926 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.625 | |
| Product width mm | 15.875 | |
| Seal material | ETHYLENE PROPYLENE (EPDM) | Ethylene Propylene (EPDM) |
| Series | EJ SERIES | EJ Series |