Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.430 | |
| A dimension MM | 36.320 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | EJ2120-0404-484 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| End type 1 | MALE STAPLOK | Male staplok |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.110 | |
| Hose cut off factor MM | 28.190 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.160 | |
| Inside diameter MM | 4.060 | |
| Product height in | 0.610 | |
| Product height mm | 15.494 | |
| Product length in | 1.430 | |
| Product length mm | 36.322 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.610 | |
| Product width mm | 15.494 | |
| Seal material | SILICONE | Silicone |
| Series | EJ SERIES | EJ Series |