Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.950 | |
| A dimension MM | 49.530 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ2122-1010-213 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Compatible hoses | FC699 | FC699 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End size 2 | -6 | -6 |
| End Type 1 | FEMALE STC CONNECTOR | Female STC connector |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.150 | |
| Hose cut off factor MM | 29.420 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.480 | |
| Inside diameter MM | 12.190 | |
| Product height in | 0.970 | |
| Product height mm | 24.638 | |
| Product length in | 1.950 | |
| Product length mm | 49.530 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.970 | |
| Product width mm | 24.638 | |
| Seal material | NEOPRENE | Neoprene |
| Series | EJ SERIES | EJ Series |