Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.625 | |
| A dimension MM | 66.680 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Catalog Item | EJ2157-02-0606S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.441 | |
| Drop dimension MM | 62.00 | |
| End size 1 | -6 | -6 |
| End type 1 | TUBE-O MALE LONG PILOT | Tube-O male long pilot |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.580 | |
| Hose cut off factor MM | 40.360 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.226 | |
| Inside diameter MM | 5.740 | |
| Product height in | 2.440 | |
| Product height mm | 61.976 | |
| Product length in | 2.625 | |
| Product length mm | 66.675 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.680 | |
| Product width mm | 17.272 | |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 5/8-18 UNF | 5/8-18 UNF |