Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.860 | |
| A dimension MM | 174.100 | |
| Angle shape | TEE | Tee |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ2158-080808S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.390 | |
| Drop dimension MM | 35.30 | |
| End size 1 | -8 | -8 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.960 | |
| Hose cut off factor MM | 126.200 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.320 | |
| Inside diameter MM | 8.000 | |
| Product height in | 1.390 | |
| Product height mm | 35.306 | |
| Product length in | 6.860 | |
| Product length mm | 174.244 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.941 | |
| Product width mm | 23.901 | |
| Series | EJ SERIES | EJ Series |