Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.790 | |
| A dimension MM | 172.760 | |
| Angle shape | TEE | Tee |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ2158-121616S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.130 | |
| Drop dimension MM | 54.20 | |
| End size 1 | -12 | -12 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.110 | |
| Hose cut off factor MM | 130.000 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.500 | |
| Inside diameter MM | 12.700 | |
| Product height in | 2.130 | |
| Product height mm | 54.102 | |
| Product length in | 6.790 | |
| Product length mm | 172.466 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.370 | |
| Product width mm | 34.798 | |
| Series | EJ SERIES | EJ Series |