Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.320 | |
| A dimension MM | 109.700 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Catalog Item | EJ2202-2020-001S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 5.360 | |
| Drop dimension MM | 136.60 | |
| End connection hex size IN | 2.000 | |
| End connection hex size MM | 50.800 | |
| End connection torque | 125-140 LB-FT(170-190 NM) | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.900 | |
| Hose cut off factor MM | 73.700 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.900 | |
| Inside diameter MM | 22.900 | |
| Product height in | 6.020 | |
| Product height mm | 152.908 | |
| Product length in | 4.320 | |
| Product length mm | 109.728 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.000 | |
| Product width mm | 50.800 | |
| SERIES | E SERIES | E Series |
| Thread size 1 | 1 5/8-12 UN | 1 5/8-12 UN |