Aeroquip by Danfoss
EJ2206-2016-001S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EJ2206-2016-001S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hoses | 430U & 104U | |
| Construction style | Crimp | |
| Drop dimension | 2.59 | |
| End gender 1 | Female | |
| End Size 1 | 1 11/16 IN | |
| End Size 2 | 1 1/4 IN | |
| End type 1 | ORS | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Dura-Kote | |
| Hex Size 1 | 1.875 in | |
| Hose cut-off factor | 2.86 in | |
| Inside diameter | .73 in | |
| Item type | Nipple Assembly | |
| Packaged Weight | 1.209 lb | |
| Product Height | 3.87 in | |
| Product Length/Depth | 5.99 in | |
| Product material | Carbon steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 43.465 in³ | |
| Product Weight | 1.209 lb | |
| Product Width | 1.875 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 11/16-12 | |
| Trade Name | EJ2206 Series |