Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.310 | |
| A dimension MM | 134.874 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EJ2206-2020-001S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.500 | |
| Drop dimension MM | 63.50 | |
| End connection hex size IN | 1.875 | |
| End connection hex size MM | 47.600 | |
| End connection torque | 125-140 LB-FT(170-190 NM) | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 | -20 |
| End size 2 | -20 | -20 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.990 | |
| Hose cut off factor MM | 75.946 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.980 | |
| Inside diameter MM | 24.892 | |
| Product height in | 3.161 | |
| Product height mm | 80.289 | |
| Product length in | 5.310 | |
| Product length mm | 134.874 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.875 | |
| Product width mm | 47.625 | |
| Series | EJ SERIES | EJ Series |
| Thread sealant | NO | No |
| Thread size 1 | 1 11/16-12 UN | 1 11/16-12 UN |
