Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.390 | |
| A dimension MM | 136.906 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Catalog Item | EJ2209-1616-001S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.460 | |
| Drop dimension MM | 37.08 | |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.190 | |
| Hose cut off factor MM | 81.026 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.760 | |
| Inside diameter MM | 19.304 | |
| Product height in | 1.460 | |
| Product height mm | 37.084 | |
| Product length in | 5.390 | |
| Product length mm | 136.906 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Series | EJ SERIES | EJ Series |
| Thread sealant | NO | No |