
Aeroquip by Danfoss
EJ2214-2432-001S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EJ2214-2432-001S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hoses | 430U |
| Construction style | Crimp |
| Drop dimension | 3.13 |
| End gender 1 | Male |
| End Size 1 | 2 IN |
| End Size 2 | 1 1/2 IN |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Dura-Kote |
| Hose cut-off factor | 3.9 in |
| Inside diameter | 1.19 in |
| Item type | Nipple Assembly |
| Packaged Weight | 3.487 lb |
| Product Height | 4.38 in |
| Product Length/Depth | 7.95 in |
| Product material | Carbon steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 87.053 in³ |
| Product Weight | 3.487 lb |
| Product Width | 2.5 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | EJ2214 Series |