Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.770 | |
| A dimension MM | 197.400 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EJ2214-3232-001S | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 4.500 | |
| Drop dimension MM | 114.30 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 | -32 |
| End size 2 | -32 | -32 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 4.910 | |
| Hose cut off factor MM | 124.714 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.620 | |
| Inside diameter MM | 41.148 | |
| Product height in | 4.500 | |
| Product length in | 7.770 | |
| Product length mm | 197.358 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.810 | |
| Product width mm | 71.374 | |
| Series | EJ SERIES | EJ Series |
| Thread sealant | NO | No |
