Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.050 | |
| A dimension MM | 153.670 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EJ2216-2424-001S | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.070 | |
| Drop dimension MM | 27.18 | |
| End connection hex size IN | 2.250 | |
| End connection hex size MM | 57.150 | |
| End size 1 | -32 | -32 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.550 | |
| Hose cut off factor MM | 90.170 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.170 | |
| Inside diameter MM | 29.718 | |
| Product height in | 1.070 | |
| Product height mm | 27.178 | |
| Product length in | 6.050 | |
| Product length mm | 153.670 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.250 | |
| Product width mm | 57.150 | |
| Series | EJ SERIES | EJ Series |
| Thread sealant | NO | No |
