Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.440 | |
| A dimension MM | 138.176 | |
| Angle shape | 30 DEGREE | 30 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EJ2226-2020-001S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.720 | |
| Drop dimension MM | 18.29 | |
| End connection torque | 52-66 LB-FT(70-90 NM) | 52-66 lb-ft(70-90 Nm) |
| End size 1 | -20 | -20 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.120 | |
| Hose cut off factor MM | 79.248 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.980 | |
| Inside diameter MM | 24.892 | |
| Product height in | 0.720 | |
| Product height mm | 18.288 | |
| Product length in | 5.440 | |
| Product length mm | 138.176 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.000 | |
| Product width mm | 50.800 | |
| Series | EJ SERIES | EJ Series |
| Thread sealant | NO | No |
