Aeroquip by Danfoss
EJ2226-2420-001S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EJ2226-2420-001S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 30 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hoses | 430U & 104U | |
| Construction style | Crimp | |
| Drop dimension | .72 | |
| End gender 1 | Female | |
| End Size 1 | 1 1/2 IN | |
| End Size 2 | 1 1/4 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Dura-Kote | |
| Hose cut-off factor | 3.12 in | |
| Inside diameter | .98 in | |
| Item type | Nipple Assembly | |
| Packaged Weight | 1.238 lb | |
| Product Height | 2.72 in | |
| Product Length/Depth | 7.34 in | |
| Product material | Carbon steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 47.516 in³ | |
| Product Weight | 1.238 lb | |
| Product Width | 2.38 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | EJ2226 Series |