Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.700 | |
| A dimension MM | 195.580 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Catalog Item | EJ2232-2424-001S | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.610 | |
| Drop dimension MM | 91.69 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 | -24 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.160 | |
| Hose cut off factor MM | 105.664 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.190 | |
| Inside diameter MM | 30.226 | |
| Product height in | 3.610 | |
| Product height mm | 91.694 | |
| Product length in | 7.700 | |
| Product length mm | 195.580 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| SERIES | EJ SERIES | EJ Series |
| Thread sealant | NO | No |