![Hose Fittings EJ2231-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215602%2FID433157953627-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
EJ2233-3232-001S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EJ2233-3232-001S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hoses | 470E | |
| Construction style | Crimp | |
| Drop dimension | 2 | |
| End gender 1 | Male | |
| End Size 1 | 2 IN | |
| End Size 2 | 2 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Dura-Kote | |
| Hose cut-off factor | 5.4 in | |
| Inside diameter | 1.59 in | |
| Item type | Nipple Assembly | |
| Packaged Weight | 4.458 lb | |
| Product Height | 4.52 in | |
| Product Length/Depth | 10.88 in | |
| Product material | Carbon steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 137.697 in³ | |
| Product Weight | 4.458 lb | |
| Product Width | 2.8 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | EJ2233 Series |