Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.010 | |
| A dimension MM | 76.400 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | EJ2354-0606S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End type 1 | MALE STC CONNECTOR | Male STC connector |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.507 | |
| Hose cut off factor MM | 38.270 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.600 | |
| Product height in | 0.750 | |
| Product height mm | 19.050 | |
| Product length in | 3.010 | |
| Product length mm | 76.454 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Series | EJ SERIES | EJ Series |