Other, tube assy-product-details

Other, tube assy

EJ2381-0808S


Tools

Product specifications

Characteristic
Value
Description
Angle shape180 DEGREE180 Degree
Catalog ItemEJ2381-0808S
End size 1-8-8
End size 2-8-8