Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.460 | |
| A dimension MM | 37.100 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.880 | |
| Drop dimension MM | 22.30 | |
| End connection hex size IN | 0.500 | |
| End connection hex size MM | 12.000 | |
| End connection torque | 8-10 LB-FT(11-13 NM) | 8-10 lb-ft(11-13 Nm) |
| End size 1 | -3 | -3 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.870 | |
| Hose cut off factor MM | 22.200 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.120 | |
| Inside diameter MM | 3.200 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 3/8-24 UNF | 3/8-24 UNF |