Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.490 | |
| A dimension MM | 164.840 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ2409-1010S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.190 | |
| Drop dimension MM | 30.20 | |
| End connection hex size IN | 1.000 | |
| End connection hex size MM | 25.000 | |
| End size 1 | -10 | -10 |
| End type 1 | TUBE-O F SHORT PILOT L SIDE PT | Tube-O F short pilot L side pt |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.940 | |
| Hose cut off factor MM | 125.470 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.200 | |
| Inside diameter MM | 5.080 | |
| Product height in | 1.190 | |
| Product height mm | 30.226 | |
| Product length in | 6.490 | |
| Product length mm | 164.846 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |