Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.680 | |
| A dimension MM | 195.100 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.500 | |
| Backup hex size MM | 12.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ2414-01-0606S | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.625 | |
| End connection hex size MM | 16.000 | |
| End size 1 | -6 | -6 |
| End Type 1 | MALE INVERTED FLARE | Male inverted flare |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 6.340 | |
| Hose cut off factor MM | 161.030 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.220 | |
| Inside diameter MM | 5.700 | |
| Product height in | 0.620 | |
| Product height mm | 15.748 | |
| Product length in | 7.680 | |
| Product length mm | 195.072 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.620 | |
| Product width mm | 15.748 | |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 5/8-18 UNF | 5/8-18 UNF |