Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.770 | |
| A dimension MM | 146.558 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Catalog Item | EJ2416-2020-001S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.640 | |
| Drop dimension MM | 41.66 | |
| End connection hex size IN | 2.000 | |
| End connection hex size MM | 51.000 | |
| End connection torque | 127-133 LB-FT(173-182 NM) | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.450 | |
| Hose cut off factor MM | 87.630 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.400 | |
| Product height in | 1.640 | |
| Product height mm | 41.656 | |
| Product length in | 5.770 | |
| Product length mm | 146.558 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.000 | |
| Product width mm | 50.800 | |
| Series | EJ SERIES | EJ Series |
| Thread sealant | NO | No |
| Thread size 1 | 1 5/8-12 UN | 1 5/8-12 UN |