Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.540 | |
| A dimension MM | 39.000 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | EJ2460-0404S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.210 | |
| Hose cut off factor MM | 30.700 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.130 | |
| Inside diameter MM | 3.300 | |
| Product height in | 0.550 | |
| Product height mm | 13.970 | |
| Product length in | 1.540 | |
| Product length mm | 39.116 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.550 | |
| Product width mm | 13.970 | |
| Seal material | ETHYLENE PROPYLENE (EPDM) | Ethylene Propylene (EPDM) |
| Series | EJ SERIES | EJ Series |