Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.220 | |
| A dimension MM | 31.100 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.790 | |
| Drop dimension MM | 20.20 | |
| End connection hex size IN | 0.813 | |
| End connection hex size MM | 20.000 | |
| End connection torque | 27-36 LB-FT(37-49 NM) | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.700 | |
| Hose cut off factor MM | 17.900 | |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.090 | |
| Inside diameter MM | 2.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |