Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.390 | |
| A dimension MM | 35.400 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EJ2476-0403S | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.910 | |
| Drop dimension MM | 23.10 | |
| End connection hex size IN | 0.563 | |
| End connection hex size MM | 14.000 | |
| End connection torque | 11-12 LB-FT(15-16 NM) | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.870 | |
| Hose cut off factor MM | 22.200 | |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.090 | |
| Inside diameter MM | 2.400 | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 1.390 | |
| Product length mm | 35.306 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.560 | |
| Product width mm | 14.224 | |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |