Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.850 | |
| A dimension MM | 46.900 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EJ2490-0504-241 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.570 | |
| Drop dimension MM | 40.00 | |
| End connection hex size IN | 0.500 | |
| End connection hex size MM | 12.000 | |
| End size 1 | -5 | -5 |
| End Type 1 | MALE INVERTED FLARE | Male inverted flare |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.260 | |
| Hose cut off factor MM | 31.900 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.120 | |
| Inside diameter MM | 3.200 | |
| Product height in | 1.570 | |
| Product height mm | 39.878 | |
| Product length in | 1.850 | |
| Product length mm | 46.990 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.500 | |
| Product width mm | 12.700 | |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 1/2-20 UNF | 1/2-20 UNF |