Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.720 | |
| A dimension MM | 43.800 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.688 | |
| Backup hex size MM | 17.462 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EJ2499-0604S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.813 | |
| End connection hex size MM | 20.637 | |
| End connection torque | 27-36 LB-FT(37-49 NM) | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.140 | |
| Hose cut off factor MM | 28.800 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.120 | |
| Inside diameter MM | 3.100 | |
| Product height in | 0.687 | |
| Product height mm | 17.450 | |
| Product length in | 2.094 | |
| Product length mm | 53.188 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.687 | |
| Product width mm | 17.450 | |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |