Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.950 | |
| A dimension MM | 24.200 | |
| Angle shape | 135 DEGREE | 135 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ2519-0603S | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.320 | |
| Drop dimension MM | 33.60 | |
| End connection hex size IN | 0.813 | |
| End connection hex size MM | 20.637 | |
| End connection torque | 27-36 LB-FT(37-49 NM) | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.550 | |
| Hose cut off factor MM | 13.900 | |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.090 | |
| Inside diameter MM | 2.400 | |
| Product height in | 1.320 | |
| Product height mm | 33.528 | |
| Product length in | 0.950 | |
| Product length mm | 24.130 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.813 | |
| Product width mm | 20.650 | |
| Series | EJ SERIES | EJ Series |
| Sub brand | EVERFLEX | Everflex |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |