Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.200 | |
| A dimension MM | 30.500 | |
| Angle shape | 135 DEGREE | 135 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ2593-0404S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.460 | |
| Drop dimension MM | 37.00 | |
| End connection hex size IN | 0.563 | |
| End connection hex size MM | 14.288 | |
| End connection torque | 11-12 LB-FT(15-16 NM) | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.860 | |
| Hose cut off factor MM | 21.900 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.120 | |
| Inside diameter MM | 3.200 | |
| Product height in | 1.460 | |
| Product height mm | 37.084 | |
| Product length in | 1.200 | |
| Product length mm | 30.480 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.563 | |
| Product width mm | 14.300 | |
| Series | EJ SERIES | EJ Series |
| Sub brand | EVERFLEX | Everflex |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |