Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.280 | |
| A dimension MM | 83.312 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.370 | |
| Backup hex size MM | 60.200 | |
| Catalog Item | EJ2786-24B | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.125 | |
| End connection hex size MM | 53.600 | |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE NPSH SWIVEL | Female NPSH swivel |
| Finish plating | NONE | None |
| Hose cut off factor IN | 1.500 | |
| Hose cut off factor MM | 38.100 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.490 | |
| Inside diameter MM | 37.846 | |
| Product height in | 2.370 | |
| Product height mm | 60.198 | |
| Product length in | 3.280 | |
| Product length mm | 83.312 | |
| Product material | BRASS | Brass |
| Product width in | 2.370 | |
| Product width mm | 60.198 | |
| Series | EJ SERIES | EJ Series |
| Thread sealant | NO | No |
| Thread size 1 | 1 1/2-11 1/2 NPSM | 1 1/2-11 1/2 NPSM |