Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.500 | |
| A dimension MM | 88.900 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 3.500 | |
| Backup hex size MM | 88.900 | |
| Catalog Item | EJ2786-40B | |
| Compatible hose ID IN | 2.500 | |
| Compatible hose ID MM | 63.500 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 3.250 | |
| End connection hex size MM | 82.600 | |
| End size 1 | -40 | -40 |
| End type 1 | FEMALE NPSH SWIVEL | Female NPSH swivel |
| Finish plating | NONE | None |
| Hose cut off factor IN | 2.060 | |
| Hose cut off factor MM | 52.324 | |
| Hose size | -40 | -40 |
| Inside diameter IN | 2.490 | |
| Inside diameter MM | 63.246 | |
| Product height in | 3.500 | |
| Product height mm | 88.900 | |
| Product length in | 4.580 | |
| Product length mm | 116.332 | |
| Product material | BRASS | Brass |
| Product width in | 3.500 | |
| Product width mm | 88.900 | |
| Series | EJ SERIES | EJ Series |
| Thread sealant | NO | No |
| Thread size 1 | 2 1/2-8 NPSM | 2 1/2-8 NPSM |