Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.080 | |
| A dimension MM | 129.032 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 4.060 | |
| Backup hex size MM | 103.100 | |
| Catalog Item | EJ2786-48B | |
| Compatible hose ID IN | 3.000 | |
| Compatible hose ID MM | 76.200 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 4.000 | |
| End connection hex size MM | 101.600 | |
| End size 1 | -48 | -48 |
| End Type 1 | FEMALE NPSH SWIVEL | Female NPSH swivel |
| Finish plating | NONE | None |
| Hose cut off factor IN | 2.310 | |
| Hose cut off factor MM | 58.674 | |
| Hose size | -48 | -48 |
| Inside diameter IN | 2.990 | |
| Inside diameter MM | 75.946 | |
| Product height in | 4.060 | |
| Product height mm | 103.124 | |
| Product length in | 5.080 | |
| Product length mm | 129.032 | |
| Product material | BRASS | Brass |
| Product width in | 4.060 | |
| Product width mm | 103.124 | |
| Series | EJ SERIES | EJ Series |
| Thread sealant | NO | No |
| Thread size 1 | 3-8 NPSM | 3-8 NPSM |