Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.920 | |
| A dimension MM | 125.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ2809-01-0606S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.688 | |
| End connection hex size MM | 17.462 | |
| End size 1 | -6 | -6 |
| End Type 1 | MALE SAE FLARELESS | Male SAE flareless |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.400 | |
| Hose cut off factor MM | 86.360 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.220 | |
| Inside diameter MM | 5.600 | |
| Product height in | 0.688 | |
| Product height mm | 17.475 | |
| Product length in | 4.920 | |
| Product length mm | 124.968 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.688 | |
| Product width mm | 17.475 | |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |