Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.940 | |
| A dimension MM | 125.420 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ2809-03-0608S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.688 | |
| End connection hex size MM | 17.462 | |
| End size 1 | -6 | -6 |
| End type 1 | MALE SAE FLARELESS | Male SAE flareless |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.400 | |
| Hose cut off factor MM | 86.360 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.318 | |
| Inside diameter MM | 8.100 | |
| Product height in | 0.688 | |
| Product height mm | 17.475 | |
| Product length in | 4.940 | |
| Product length mm | 125.476 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.688 | |
| Product width mm | 17.475 | |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |