Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.980 | |
| A dimension MM | 126.520 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ2809-09-1212S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.125 | |
| End connection hex size MM | 28.575 | |
| End size 1 | -12 | -12 |
| End type 1 | MALE SAE FLARELESS | Male SAE flareless |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.400 | |
| Hose cut off factor MM | 86.460 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 12.000 | |
| Product height in | 1.125 | |
| Product height mm | 28.575 | |
| Product length in | 4.980 | |
| Product length mm | 126.492 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.125 | |
| Product width mm | 28.575 | |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |