Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.050 | |
| A dimension MM | 128.270 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ2809-10-1210S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.125 | |
| End connection hex size MM | 28.575 | |
| End size 1 | -12 | -12 |
| End type 1 | MALE SAE FLARELESS | Male SAE flareless |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.500 | |
| Hose cut off factor MM | 88.900 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.377 | |
| Inside diameter MM | 9.600 | |
| Product height in | 1.125 | |
| Product height mm | 28.575 | |
| Product length in | 5.050 | |
| Product length mm | 128.270 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.125 | |
| Product width mm | 28.575 | |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |