Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.910 | |
| A dimension MM | 124.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ2809-11-0506S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.625 | |
| End connection hex size MM | 15.875 | |
| End size 1 | -5 | -5 |
| End type 1 | MALE SAE FLARELESS | Male SAE flareless |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.380 | |
| Hose cut off factor MM | 85.900 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.500 | |
| Inside diameter MM | 12.700 | |
| Product height in | 0.625 | |
| Product height mm | 15.875 | |
| Product length in | 4.910 | |
| Product length mm | 124.714 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.625 | |
| Product width mm | 15.875 | |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 1/2-20 UNF | 1/2-20 UNF |