Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.257 | |
| A dimension MM | 158.920 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ2850-1012S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.125 | |
| End connection hex size MM | 28.575 | |
| End size 1 | -10 | -10 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.496 | |
| Hose cut off factor MM | 114.190 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.490 | |
| Inside diameter MM | 12.300 | |
| Product height in | 3.570 | |
| Product height mm | 90.678 | |
| Product length in | 6.257 | |
| Product length mm | 158.920 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.570 | |
| Product width mm | 90.678 | |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 1-14 UNS | 1-14 UNS |